The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Fiber Reinforced Composite Bearings
>
GGB MEGALIFE XT
>
GGB MEGALIFE XT thrust washers - metric
> Part Number MWXTM70100-2
Part Number MWXTM70100-2, GGB MEGALIFE XT thrust washers - metric
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Do
N/A
99.75 mm
Di
N/A
70.5 mm
Di x Do
N/A
70 x 100 mm
di_max
N/A
70.75 mm
di_min
N/A
70.25 mm
do_max
N/A
100 mm
do_min
N/A
99.5 mm