
Weight |
N/A 1.84 Kg4.08 lb |
Width (T) |
N/A 1.9502 in49.535 mm |
C - Width |
N/A 1.7002 in43.185 mm |
Snap Ring Diameter |
N/A 4.57 in116.10 mm |
Snap Ring Width |
N/A 0.22 in5.54 mm |
| Max Shaft Fillet Radius1 | N/A 0.03 in0.800 mm |
| Max Housing Fillet Radius2 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.76 in70 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.15 in105.40 mm |
Cone Part Number |
N/A 392 |
Cup Part Number |
N/A 394A |
Inner Spacer Part Number |
N/A K444667R |
Outer Spacer Part Number |
N/A K444668R |
Design Unit |
N/A Inch |
Bore (d) |
N/A 2.4375 in61.913 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 10000 lbf44600 N |
| K Factor 5 | N/A 1.45 |
| e Factor 6 | N/A 0.4 |