Timken® Tapered Roller Bearings - Matched Bearing Assembly, with snap ring spacer (2S)
Timken® Matched Single Row Tapered Roller Bearing
Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied
complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a
specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as
the outer-ring spacer, to give axial location in a through-bored housing.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
C - Width |
Snap Ring Diameter |
Snap Ring Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| A4059-902A5 | Bore (d) N/A 0.5901 in14.989 mm | O.D. (D) N/A 1.3775 in34.989 mm | Width (T) N/A 0.9660 in24.536 mm | C - Width N/A 0.7874 in20.000 mm | Snap Ring Diameter N/A 1.43 in36.35 mm | Snap Ring Width N/A 0.10 in2.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5150 lbf22900 N |
CAD
N/A
|
| LM11749-9X036 | Bore (d) N/A 0.6875 in17.463 mm | O.D. (D) N/A 1.5700 in39.878 mm | Width (T) N/A 1.1900 in30.226 mm | C - Width N/A 0.9400 in23.876 mm | Snap Ring Diameter N/A 1.65 in41.91 mm | Snap Ring Width N/A 0.10 in2.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11500 lbf51100 N |
CAD
N/A
|
| LM11900LA-90030 | Bore (d) N/A 0.7500 in19.050 mm | O.D. (D) N/A 1.7810 in45.237 mm | Width (T) N/A 1.5000 in38.100 mm | C - Width N/A 1.2300 in31.242 mm | Snap Ring Diameter N/A 1.84 in46.81 mm | Snap Ring Width N/A 0.28 in7.11 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15300 lbf68100 N |
CAD
N/A
|
| L44600LA-902A7 | Bore (d) N/A 1.0000 in25.400 mm | O.D. (D) N/A 1.9800 in50.292 mm | Width (T) N/A 1.2450 in31.623 mm | C - Width N/A 0.9650 in24.511 mm | Snap Ring Diameter N/A 2.08 in52.78 mm | Snap Ring Width N/A 0.13 in3.18 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13900 lbf62000 N |
CAD
N/A
|
| 15578-902A3 | Bore (d) N/A 1.0000 in25.400 mm | O.D. (D) N/A 2.2500 in57.150 mm | Width (T) N/A 1.5450 in39.243 mm | C - Width N/A 1.2326 in31.308 mm | Snap Ring Diameter N/A 2.35 in59.72 mm | Snap Ring Width N/A 0.17 in0.34 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94900 N |
CAD
N/A
|
| LM67000LA-902A2 | Bore (d) N/A 1.2500 in31.750 mm | O.D. (D) N/A 2.3280 in59.131 mm | Width (T) N/A 1.4060 in35.712 mm | C - Width N/A 1.0860 in27.584 mm | Snap Ring Diameter N/A 2.41 in61.11 mm | Snap Ring Width N/A 0.16 in3.96 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18300 lbf81300 N |
CAD
N/A
|
| 15125-902A1 | Bore (d) N/A 1.2500 in31.750 mm | O.D. (D) N/A 2.4409 in61.999 mm | Width (T) N/A 1.8250 in46.355 mm | C - Width N/A 1.4500 in36.830 mm | Snap Ring Diameter N/A 2.54 in64.52 mm | Snap Ring Width N/A 0.33 in8.26 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A
|
| M88048-902A2 | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.6875 in68.263 mm | Width (T) N/A 1.8430 in46.812 mm | C - Width N/A 1.4680 in37.286 mm | Snap Ring Diameter N/A 2.85 in72.34 mm | Snap Ring Width N/A 0.09 in2.36 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29900 lbf133000 N |
CAD
N/A
|
| LM48548-90013 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.5625 in65.088 mm | Width (T) N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25300 lbf112000 N |
CAD
N/A
|
| LM48548-90028 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.5625 in65.088 mm | Width (T) N/A 1.9400 in49.276 mm | C - Width N/A 1.6200 in41.148 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25300 lbf112000 N |
CAD
N/A
|
| HM88649-907A9 | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.8438 in72.233 mm | Width (T) N/A 2.1941 in55.730 mm | C - Width N/A 1.7565 in44.614 mm | Snap Ring Diameter N/A 2.95 in75.00 mm | Snap Ring Width N/A 0.19 in4.93 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30100 lbf134000 N |
CAD
N/A
|
| 23691-90018 | Bore (d) N/A 1.3780 in35.001 mm | O.D. (D) N/A 2.8750 in73.025 mm | Width (T) N/A 2.2180 in56.337 mm | C - Width N/A 1.8430 in46.812 mm | Snap Ring Diameter N/A 3.01 in76.48 mm | Snap Ring Width N/A 0.09 in2.36 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35000 lbf156000 N |
CAD
N/A
|
| LM29749-90013 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.5625 in65.088 mm | Width (T) N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19000 lbf84600 N |
CAD
N/A
|
| LM29700LA-902A2 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.5625 in65.088 mm | Width (T) N/A 1.56 in39.624 mm | C - Width N/A 1.2400 in31.496 mm | Snap Ring Diameter N/A 2.66 in67.46 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19000 lbf84600 N |
CAD
N/A
|
| LM501349-902C1 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 2.8910 in73.431 mm | Width (T) N/A 1.6580 in42.113 mm | C - Width N/A 1.2780 in32.461 mm | Snap Ring Diameter N/A 3.00 in76.20 mm | Snap Ring Width N/A 0.12 in3.00 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29300 lbf130000 N |
CAD
N/A
|
| LM501349-902B5 | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 2.8910 in73.431 mm | Width (T) N/A 1.68 in42.672 mm | C - Width N/A 1.3000 in33.020 mm | Snap Ring Diameter N/A 3.00 in76.20 mm | Snap Ring Width N/A 0.14 in3.56 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29300 lbf130000 N |
CAD
N/A
|
| 28584-902A1 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.6250 in92.075 mm | Width (T) N/A 2.1556 in54.752 mm | C - Width N/A 1.7806 in45.227 mm | Snap Ring Diameter N/A 3.77 in95.83 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| LM806649-90012 | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 3.5000 in88.900 mm | Width (T) N/A 1.718 in43.637 mm | C - Width N/A 1.2804 in32.522 mm | Snap Ring Diameter N/A 3.65 in92.61 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25600 lbf114000 N |
CAD
N/A
|
| 39580-902A2 | Bore (d) N/A 2.2500 in57.150 mm | O.D. (D) N/A 4.4375 in112.713 mm | Width (T) N/A 2.625 in66.675 mm | C - Width N/A 2.1250 in53.975 mm | Snap Ring Diameter N/A 4.60 in116.74 mm | Snap Ring Width N/A 0.25 in6.35 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
| 392-902A1 | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110.000 mm | Width (T) N/A 1.9502 in49.535 mm | C - Width N/A 1.7002 in43.185 mm | Snap Ring Diameter N/A 4.57 in116.10 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| 39590-90059 | Bore (d) N/A 2.6250 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Width (T) N/A 2.625 in66.675 mm | C - Width N/A 2.1250 in53.975 mm | Snap Ring Diameter N/A 4.60 in116.74 mm | Snap Ring Width N/A 0.25 in6.35 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65300 lbf291000 N |
CAD
N/A
|
| 399A-90257 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110.000 mm | Width (T) N/A 1.9462 in49.433 mm | C - Width N/A 1.6962 in43.083 mm | Snap Ring Diameter N/A 4.49 in114.05 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N |
CAD
N/A
|
| 27690-90045 | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Width (T) N/A 2.1560 in54.762 mm | C - Width N/A 1.7186 in43.652 mm | Snap Ring Diameter N/A 5.12 in130.07 mm | Snap Ring Width N/A 0.16 in3.96 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45900 lbf204000 N |
CAD
N/A
|
| LL217849-90015 | Bore (d) N/A 3.5000 in88.900 mm | O.D. (D) N/A 4.7812 in121.442 mm | Width (T) N/A 1.4056 in35.702 mm | C - Width N/A 1.0930 in27.762 mm | Snap Ring Diameter N/A 4.97 in126.14 mm | Snap Ring Width N/A 0.22 in5.54 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23300 lbf104000 N |
CAD
N/A
|

