
Weight |
N/A 1.67 Kg3.68 lb |
Width (T) |
N/A 1.9462 in49.433 mm |
C - Width |
N/A 1.6962 in43.083 mm |
Snap Ring Diameter |
N/A 4.49 in114.05 mm |
Snap Ring Width |
N/A 0.22 in5.54 mm |
| Max Shaft Fillet Radius1 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius2 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.15 in105.40 mm |
Cone Part Number |
N/A 399A |
Cup Part Number |
N/A 394A |
Inner Spacer Part Number |
N/A X5S-399A |
Outer Spacer Part Number |
N/A XC914-SD |
Design Unit |
N/A Inch |
Bore (d) |
N/A 2.6875 in68.263 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 10000 lbf44600 N |
| K Factor 5 | N/A 1.45 |
| e Factor 6 | N/A 0.4 |