Print Back
Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as the outer-ring spacer, to give axial location in a through-bored housing.
Unit of Measure

Other Dimensions

Weight

N/A 0.72 Kg1.56 lb

Width (T)

N/A 1.68 in42.672 mm

C - Width

N/A 1.3000 in33.020 mm

Snap Ring Diameter

N/A 3.00 in76.20 mm

Snap Ring Width

N/A 0.14 in3.56 mm
Max Shaft Fillet Radius1 N/A 0.14 in3.560 mm
Max Housing Fillet Radius2 N/A 0.030 in0.76 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 2.13 in54 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 2.80 in71.10 mm

Key Dimensions

Cone Part Number

N/A LM501349

Cup Part Number

N/A LM501310

Inner Spacer Part Number

N/A K426891R

Outer Spacer Part Number

N/A K426892R

Design Unit

N/A Inch

Bore (d)

N/A 1.6250 in41.275 mm

O.D. (D)

N/A 2.8910 in73.431 mm
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 4360 lbf19400 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 7590 lbf33800 N
K Factor 5 N/A 1.46
e Factor 6 N/A 0.4

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 29300 lbf130000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 2980 lbf13300 N

Factors

Y1 Factor 9 N/A 1.69
Y2 Factor 10 N/A 2.52
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.