Print Back
Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as the outer-ring spacer, to give axial location in a through-bored housing.
Unit of Measure

Other Dimensions

Weight

N/A 0.78 Kg1.73 lb

Width (T)

N/A 1.8430 in46.812 mm

C - Width

N/A 1.4680 in37.286 mm

Snap Ring Diameter

N/A 2.85 in72.34 mm

Snap Ring Width

N/A 0.09 in2.36 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm
Max Housing Fillet Radius2 N/A 0.06 in1.52 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 1.67 in42.5 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 2.60 in66.00 mm

Key Dimensions

Cone Part Number

N/A M88048

Cup Part Number

N/A M88010

Inner Spacer Part Number

N/A K147783R

Outer Spacer Part Number

N/A K528895R

Design Unit

N/A Inch

Bore (d)

N/A 1.3125 in33.338 mm

O.D. (D)

N/A 2.6875 in68.263 mm
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 4450 lbf19800 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 7740 lbf34400 N
K Factor 5 N/A 1.07
e Factor 6 N/A 0.55

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 29900 lbf133000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 4160 lbf18500 N

Factors

Y1 Factor 9 N/A 1.24
Y2 Factor 10 N/A 1.84
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.