The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Thrust Bearings
>
Timken® Thrust Tapered Bearings
>
Timken® Type TTC, TTCS, TTCL Thrust Tapered Roller Bearings
> Part Number T182-904A2
Part Number T182-904A2, Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
Key Dimensions
Oil Holes in Retainer
N/A
No
Bore (d)
N/A
1.822 in
Bearing Type
N/A
Thrust Tapered Roller Bearings - TTC
O.D. (D)
N/A
3.266 in
82.956 mm
Width (T)
N/A
0.9375 in
23.812 mm
Other Dimensions
Max Shaft Fillet Radius
N/A
0.03 in
0.800 mm
Ratings
Steering Pivot Rating
N/A
14300 lbf
64000 N