Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6301H-2RS | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 8250 N | N/A 3570 N | N/A 15000 rpm | N/A 27000 rpm |
N/A
|
| 6301H-2RS/F | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8250 N | N/A 3570 N | N/A 15000 rpm | N/A 27000 rpm |
N/A
|
| 6301H-ZZ/F | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 8250 N | N/A 3570 N | N/A 20000 rpm | N/A 27000 rpm |
N/A
|
| 6301H-2RS/FVSL613 | N/A 12 mm | N/A 37 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8250 N | N/A 3570 N | N/A 15000 rpm | N/A 27000 rpm |
N/A
|
| 6002H | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 4750 N | N/A 2270 N | N/A 22000 rpm | N/A 26000 rpm |
N/A
|
| 6002H/FVSL613 | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Open | N/A Food Grade Solid Lube | N/A 4750 N | N/A 2270 N | N/A 22000 rpm | N/A 26000 rpm |
N/A
|
| 6002H-2RS | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A 30000 rpm |
N/A
|
| 6002H-2RS/F | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A 30000 rpm |
N/A
|
| 6002H-ZZ/F | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4750 N | N/A 2270 N | N/A 22000 rpm | N/A 30000 rpm |
N/A
|
| 6002H-2RS/FVSL613 | N/A 15.000 mm | N/A 32 mm | N/A 9 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 4750 N | N/A 2270 N | N/A 15000 rpm | N/A 30000 rpm |
N/A
|
| 6202H | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 6490 N | N/A 2980 N | N/A 19000 rpm | N/A 23000 rpm |
N/A
|
| 6202H/FVSL613 | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Open | N/A Food Grade Solid Lube | N/A 6490 N | N/A 2980 N | N/A 19000 rpm | N/A 23000 rpm |
N/A
|
| 6202H-2RS | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A 28000 rpm |
N/A
|
| 6202H-2RS/F | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A 28000 rpm |
N/A
|
| 6202H-ZZ/F | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 6490 N | N/A 2980 N | N/A 19000 rpm | N/A 28000 rpm |
N/A
|
| 6202H-2RS/FVSL613 | N/A 15.000 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 6490 N | N/A 2980 N | N/A 15000 rpm | N/A 28000 rpm |
N/A
|
| 6302H | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 9690 N | N/A 4590 N | N/A 17000 rpm | N/A 21000 rpm |
N/A
|
| 6302H/FVSL613 | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Open | N/A Food Grade Solid Lube | N/A 9690 N | N/A 4590 N | N/A 17000 rpm | N/A 21000 rpm |
N/A
|
| 6302H-2RS | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 9690 N | N/A 4590 N | N/A 12000 rpm | N/A 24000 rpm |
N/A
|
| 6302H-2RS/F | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 9690 N | N/A 4590 N | N/A 12000 rpm | N/A 24000 rpm |
N/A
|
| 6302H-ZZ/F | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 9690 N | N/A 4590 N | N/A 17000 rpm | N/A 24000 rpm |
N/A
|
| 6302H-2RS/FVSL613 | N/A 15.000 mm | N/A 42.000 mm | N/A 13 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 9690 N | N/A 4590 N | N/A 12000 rpm | N/A 24000 rpm |
N/A
|
| 6003H | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 5100 N | N/A 2610 N | N/A 20000 rpm | N/A 24000 rpm |
N/A
|
| 6003H/FVSL613 | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Open | N/A Food Grade Solid Lube | N/A 5100 N | N/A 2610 N | N/A 20000 rpm | N/A 24000 rpm |
N/A
|
| 6003H-2RS | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A 28000 rpm |
N/A
|