Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6003H-2RS/F | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A 28000 rpm |
N/A
|
| 6003H-ZZ/F | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5100 N | N/A 2610 N | N/A 20000 rpm | N/A 28000 rpm |
N/A
|
| 6003H-2RS/FVSL613 | N/A 17.000 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5100 N | N/A 2610 N | N/A 13000 rpm | N/A 28000 rpm |
N/A
|
| 6203H | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 8130 N | N/A 3830 N | N/A 17000 rpm | N/A 20000 rpm |
N/A
|
| 6203H/FVSL613 | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Open | N/A Food Grade Solid Lube | N/A 8130 N | N/A 3830 N | N/A 17000 rpm | N/A 20000 rpm |
N/A
|
| 6203H-2RS | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A 25000 rpm |
N/A
|
| 6203H-2RS/F | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A 25000 rpm |
N/A
|
| 6203H-ZZ/F | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 8130 N | N/A 3830 N | N/A 17000 rpm | N/A 25000 rpm |
N/A
|
| 6203H-2RS/FVSL613 | N/A 17.000 mm | N/A 40.000 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 8130 N | N/A 3830 N | N/A 12000 rpm | N/A 25000 rpm |
N/A
|
| 6303H | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11560 N | N/A 5610 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6303H/FVSL613 | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11560 N | N/A 5610 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6303H-2RS | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11560 N | N/A 5610 N | N/A 11000 rpm | N/A 22000 rpm |
N/A
|
| 6303H-2RS/F | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11560 N | N/A 5610 N | N/A 11000 rpm | N/A 22000 rpm |
N/A
|
| 6303H-ZZ/F | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11560 N | N/A 5610 N | N/A 15000 rpm | N/A 22000 rpm |
N/A
|
| 6303H-2RS/FVSL613 | N/A 17.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11560 N | N/A 5610 N | N/A 11000 rpm | N/A 22000 rpm |
N/A
|
| 6004H | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 7980 N | N/A 4050 N | N/A 18000 rpm | N/A 20000 rpm |
N/A
|
| 6004H/FVSL613 | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Open | N/A Food Grade Solid Lube | N/A 7980 N | N/A 4050 N | N/A 18000 rpm | N/A 20000 rpm |
N/A
|
| 6004H-2RS | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A 25000 rpm |
N/A
|
| 6004H-2RS/F | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A 25000 rpm |
N/A
|
| 6004H-ZZ/F | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 7980 N | N/A 4050 N | N/A 18000 rpm | N/A 25000 rpm |
N/A
|
| 6004H-2RS/FVSL613 | N/A 20.000 mm | N/A 42.000 mm | N/A 12 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 7980 N | N/A 4050 N | N/A 11000 rpm | N/A 25000 rpm |
N/A
|
| 6204H | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 10900 N | N/A 5320 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6204H/FVSL613 | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Open | N/A Food Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A 15000 rpm | N/A 18000 rpm |
N/A
|
| 6204H-2RS | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A 22000 rpm |
N/A
|
| 6204H-2RS/F | N/A 20.000 mm | N/A 47.000 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 10900 N | N/A 5320 N | N/A 10000 rpm | N/A 22000 rpm |
N/A
|