Print Back
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
Timken® Self-Aligning Ball Bearings-Main_Family-Picture-2026
« 6 

Part Number

Bore (d)

O.D. (D)

Outside Ring Width B

Features

Misalignment Angle

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Load Rating

Limiting Speed

Reference Speed

CAD

2213KTN1-2RS-C3 N/A 65.000 mm N/A 120.000 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 6.71 º N/A 31400 N N/A 12500 N N/A 3200 rpm N/A N/A
2213KTN1-C3 N/A 65.000 mm N/A 120.000 mm N/A 31 mm N/A Open N/A 3 º N/A 8.58 º N/A 58900 N N/A 19200 N N/A 5600 rpm N/A 6200 rpm N/A
1313TN1 N/A 65.000 mm N/A 140.000 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A
2313TN1 N/A 65.000 mm N/A 140.000 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A
1313KTN1-C3 N/A 65.000 mm N/A 140.000 mm N/A 33 mm N/A Open N/A 3 º N/A 8.68 º N/A 63300 N N/A 22900 N N/A 5200 rpm N/A 5100 rpm N/A
2313KTN1-C3 N/A 65.000 mm N/A 140.000 mm N/A 48 mm N/A Open N/A 3 º N/A 14.50 º N/A 99300 N N/A 32500 N N/A 4800 rpm N/A 6100 rpm N/A
1214TN1 N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A
2214TN1-2RS N/A 70 mm N/A 125 mm N/A 31 mm N/A Seals N/A 1.5 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 3100 rpm N/A N/A
1214KTN1-C3 N/A 70 mm N/A 125 mm N/A 24 mm N/A Open N/A 3 º N/A 7.12 º N/A 35100 N N/A 13800 N N/A 6200 rpm N/A 5900 rpm N/A
2215TN1 N/A 75.000 mm N/A 130.000 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2215KTN1-C3 N/A 75.000 mm N/A 130.000 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2215TN1-C3 N/A 75.000 mm N/A 130.000 mm N/A 31 mm N/A Open N/A 3 º N/A 9.64 º N/A 44900 N N/A 17800 N N/A 5600 rpm N/A 5600 rpm N/A
2216TN1 N/A 80 mm N/A 140.000 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A
2216KTN1-C3 N/A 80 mm N/A 140.000 mm N/A 33 mm N/A Open N/A 3 º N/A 9.60 º N/A 49700 N N/A 19900 N N/A 5300 rpm N/A 5400 rpm N/A
2218TN1 N/A 90 mm N/A 160.000 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A
2218KTN1-C3 N/A 90 mm N/A 160.000 mm N/A 40 mm N/A Open N/A 3 º N/A 10.21 º N/A 71400 N N/A 28700 N N/A 4300 rpm N/A 5200 rpm N/A
« 6