Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFL201-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A
SUCSFL202/F N/A 15.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A
SUCSFL202-10/F N/A 0.6250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5350 N N/A 10900 N N/A
SUCSFL203/F N/A 17.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A
SUCSFL205-14/F N/A 0.875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCSFL205-15/F N/A 0.9375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A
SUCSFL206-18/F N/A 1.1250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFL207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-22/F N/A 1.3750 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL208-25/F N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCSFL209-26/F N/A 1.6250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-28/F N/A 1.7500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL210-30/F N/A 1.8750 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFL211/F N/A 55.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
SUCSFL211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
SUCSFL211-35/F N/A 2.1875 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
SUCSFL211-36/F N/A 2.2500 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 23500 N N/A 36800 N N/A
SUCSFL212/F N/A 60.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A
SUCSFL212-39/F N/A 2.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A
SUCSFLY201X-8/F N/A 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A
SUCSFLY202X/F N/A 15.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A
SUCSFLY202X-10/F N/A 0.6250 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A
SUCSFLY203X/F N/A 17.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3850 N N/A 8150 N N/A
SUCSFLY211/F N/A 55.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
SUCSFLY211-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A
Unit of Measure
1 2 3 4 5 »