Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA30SN48K900S | N/A 23148 | N/A 9.0000 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K900S | N/A 23148 | N/A 9.0000 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH052K907S | N/A 23152 | N/A 9 7/16 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K907S | N/A 23152 | N/A 9 7/16 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K907S | N/A 23152 | N/A 9 7/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K907S | N/A 23152 | N/A 9 7/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K240S | N/A 23152 | N/A 240 mm | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K240S | N/A 23152 | N/A 240 mm | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K240S | N/A 23152 | N/A 240 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K240S | N/A 23152 | N/A 240 mm | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K908S | N/A 23152 | N/A 9.5000 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K908S | N/A 23152 | N/A 9.5000 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K908S | N/A 23152 | N/A 9.5000 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K908S | N/A 23152 | N/A 9.5000 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH056K915S | N/A 23156 | N/A 9 15/16 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K915S | N/A 23156 | N/A 9 15/16 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K915S | N/A 23156 | N/A 9 15/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA31SN56K915S | N/A 23156 | N/A 9 15/16 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH056K1000S | N/A 23156 | N/A 10.0000 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K1000S | N/A 23156 | N/A 10.0000 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K1000S | N/A 23156 | N/A 10.0000 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA31SN56K1000S | N/A 23156 | N/A 10.0000 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH056K260S | N/A 23156 | N/A 260 mm | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K260S | N/A 23156 | N/A 260 mm | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K260S | N/A 23156 | N/A 260 mm | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|