Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

1207KRS N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1207KLLG N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1207K N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1207KB N/A 2.4375 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1207KS N/A 2.4375 in N/A 4.724 in120.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN207KRRB N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN207KLLB N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.126 in79.4 mm N/A 11700 lbf51800 N N/A 20400 lbf90700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN207K N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN207KB N/A 2.4375 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN207KS N/A 2.4375 in N/A 5.709 in145.000 mm N/A 3.125 in79.4 mm N/A 11600 lbf51700 N N/A 20400 lbf90000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1208K N/A 2.5000 in N/A 4.724 in120.000 mm N/A 3.375 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1208KB N/A 2.5000 in N/A 4.724 in120.000 mm N/A 3.375 in85.73 mm N/A 8800 lbf39200 N N/A 14300 lbf63000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1210KRRB N/A 2.6250 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SM1211KTS N/A 2 2/3 in N/A 4.921 in125 mm N/A 3.371 in85.62 mm N/A 9890 lbf43992 N N/A 15500 lbf68947 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1211KRRB N/A 2.6875 in N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SM1211KT N/A 2.6875 in N/A 4.921 in125 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1211KTB N/A 2.6875 in N/A 4.921 in125 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1211KS N/A 2.6875 in N/A 5.512 in140.000 mm N/A 3.375 in85.73 mm N/A 9650 lbf43000 N N/A 15600 lbf69500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN211KRRB N/A 2.6875 in N/A 5.906 in150 mm N/A 3.5000 in88.900 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN211KLLB N/A 2.6875 in N/A 5.906 in150 mm N/A 3.5000 in88.900 mm N/A 15300 lbf68000 N N/A 26000 lbf115500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN211K N/A 2.6875 in N/A 5.906 in150 mm N/A 3.625 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN211KB N/A 2.6875 in N/A 5.906 in150 mm N/A 3.625 in92.08 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN211KS N/A 2.6875 in N/A 6.496 in165 mm N/A 3.625 in92.1 mm N/A 15000 lbf66800 N N/A 26000 lbf116000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
G1212KRRB N/A 2.7500 in N/A 5.118 in130.000 mm N/A 3.626 in92.1 mm N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GE70KRRB N/A 70 mm N/A 4.921 in125 mm N/A 3.372 in85.6 mm N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 26 27 28 29 30 »