Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1200BRHSRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHSHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BRHSHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHSATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BRHSATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHSFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BRHSFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM320BXHS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSKPS | N/A 320 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHSKPS | N/A 320 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSRSS | N/A 320 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHSRSS | N/A 320 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSHTPS | N/A 320 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHSHTPS | N/A 320 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSATL | N/A 320 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHSATL | N/A 320 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSFS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BRHSFS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BRHSLAB | N/A 320 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXHSLAB | N/A 320 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXHSKPS | N/A 13.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHSKPS | N/A 13.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|