Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 67790 | N/A 67700 | N/A 7.0000 in177.800 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67790V | N/A 67700 | N/A 7.0000 in177.800 mm | N/A 1.875 in47.625 mm | N/A 108000 lbf480000 N | N/A 175000 lbf779000 N |
N/A
|
| 67791 | N/A 67700 | N/A 7.0000 in177.800 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 82680X | N/A 82600 | N/A 7.0000 in177.800 mm | N/A 2.4375 in61.913 mm | N/A 120000 lbf534000 N | N/A 220000 lbf979000 N |
N/A
|
| 94700 | N/A 94000 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 94700W | N/A 94000 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| 94703W | N/A 94000 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| EE222070 | N/A 222000 | N/A 7.0000 in177.800 mm | N/A 3.375 in85.725 mm | N/A 215000 lbf954000 N | N/A 361000 lbf1600000 N |
N/A
|
| EE280702 | N/A 280000 | N/A 7.0000 in177.800 mm | N/A 2.7207 in69.106 mm | N/A 136000 lbf603000 N | N/A 195000 lbf867000 N |
N/A
|
| EE350701 | N/A | N/A 7.0000 in177.800 mm | N/A 3.75 in95.25 mm | N/A 338000 lbf1500000 N | N/A 382000 lbf1700000 N |
N/A
|
| EE420701 | N/A 420000 | N/A 7.0000 in177.800 mm | N/A 3.4999 in88.897 mm | N/A 263000 lbf1170000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE470073 | N/A 470000 | N/A 7.0000 in177.800 mm | N/A 3.625 in92.075 mm | N/A 229000 lbf1020000 N | N/A 354000 lbf1580000 N |
N/A
|
| EE470078 | N/A 470000 | N/A 7.0000 in177.800 mm | N/A 3.625 in92.075 mm | N/A 229000 lbf1020000 N | N/A 354000 lbf1580000 N |
N/A
|
| EE470078X | N/A 470000 | N/A 7.0000 in177.800 mm | N/A 3.625 in92.075 mm | N/A 229000 lbf1020000 N | N/A 354000 lbf1580000 N |
N/A
|
| EE607070 | N/A | N/A 7.0000 in177.800 mm | N/A 3.0625 in77.788 mm | N/A 239000 lbf1060000 N | N/A 333000 lbf1480000 N |
N/A
|
| EE780705 | N/A 780000 | N/A 7.0000 in177.800 mm | N/A 2.375 in60.325 mm | N/A 197000 lbf876000 N | N/A 243000 lbf1080000 N |
N/A
|
| EE780706 | N/A 780000 | N/A 7.0000 in177.800 mm | N/A 2.375 in60.325 mm | N/A 197000 lbf876000 N | N/A 243000 lbf1080000 N |
N/A
|
| EE91702 | N/A 91000 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 110000 lbf490000 N | N/A 163000 lbf723000 N |
N/A
|
| H239640 | N/A H239600 | N/A 7.0000 in177.800 mm | N/A 3.375 in85.725 mm | N/A 236000 lbf1050000 N | N/A 356000 lbf1580000 N |
N/A
|
| HM237545 | N/A HM237500 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237545WA | N/A HM237500 | N/A 7.0000 in177.800 mm | N/A 2.5 in63.5 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| K36990 | N/A | N/A 7.0000 in177.800 mm | N/A 1.1875 in30.163 mm | N/A 47000 lbf209000 N | N/A 103000 lbf458000 N |
N/A
|
| LL735448 | N/A | N/A 7.0000 in177.800 mm | N/A 0.9375 in23.813 mm | N/A 27100 lbf121000 N | N/A 55500 lbf247000 N |
N/A
|
| LL735449 | N/A | N/A 7.0000 in177.800 mm | N/A 0.8125 in20.638 mm | N/A 27500 lbf122000 N | N/A 56600 lbf252000 N |
N/A
|
| M236848 | N/A | N/A 7.0000 in177.800 mm | N/A 2.125 in53.975 mm | N/A 121000 lbf537000 N | N/A 210000 lbf933000 N |
N/A
|