Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

116098 N/A 116000 N/A 9.8750 in250.825 mm N/A 1.875 in47.625 mm N/A
116098W N/A 116000 N/A 9.8750 in250.825 mm N/A 1.875 in47.625 mm N/A
117148 N/A 117000 N/A 14.7500 in374.650 mm N/A 2.375 in60.325 mm N/A
121265 N/A 121000 N/A 26.5 in673.1 mm N/A 4.5 in114.3 mm N/A
121265X N/A 121000 N/A 26.5 in673.1 mm N/A 4.5 in114.3 mm N/A
1220 N/A 1200 N/A 2.2500 in57.150 mm N/A 0.6875 in17.463 mm N/A
122125 N/A 122000 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A
12303 N/A 12000 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A
125145 N/A 125000 N/A 14.5000 in368.300 mm N/A 2.125 in53.975 mm N/A
12520 N/A 12500 N/A 1.9380 in49.225 mm N/A 0.625 in15.875 mm N/A
126150 N/A 126000 N/A 15 in381 mm N/A 2.2500 in57.150 mm N/A
127135 N/A 127000 N/A 13.746 in349.148 mm N/A 1.75 in44.45 mm N/A
127137 N/A 127000 N/A 13.8125 in350.838 mm N/A 1.75 in44.45 mm N/A
127138 N/A 127000 N/A 13.9960 in355.498 mm N/A 1.75 in44.45 mm N/A
127140 N/A 127000 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A
128160 N/A 128000 N/A 16.0000 in406.400 mm N/A 2.125 in53.975 mm N/A
128161 N/A 128000 N/A 16.1410 in409.981 mm N/A 2.125 in53.975 mm N/A
129172 N/A 129000 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A
129174 N/A 129000 N/A 17.3208 in439.948 mm N/A 2.125 in53.975 mm N/A
131400 N/A 130000 N/A 14 in355.6 mm N/A 1.9375 in49.213 mm N/A
132125 N/A 132000 N/A 12.5000 in317.500 mm N/A 1.375 in34.925 mm N/A
132127 N/A 132000 N/A 12.5625 in319.088 mm N/A 1.375 in34.925 mm N/A
1328 N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A
1328V N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A
1328X N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A
Unit of Measure
1 2 3 4 5 »