Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

95929 N/A 95000 N/A 9.2510 in234.975 mm N/A 1.9665 in49.949 mm N/A
95930 N/A 95000 N/A 9.2894 in235.951 mm N/A 1.9375 in49.213 mm N/A
95962 N/A 95000 N/A 9.625 in244.475 mm N/A 1.9375 in49.213 mm N/A
95975 N/A 95000 N/A 9.7500 in247.650 mm N/A 1.9375 in49.213 mm N/A
96140 N/A 96000 N/A 14 in355.6 mm N/A 1.875 in47.625 mm N/A
972100 N/A 970000 N/A 21.0000 in533.400 mm N/A 2 in50.8 mm N/A
97900 N/A 97000 N/A 9.0000 in228.600 mm N/A 1.5000 in38.100 mm N/A
97905X N/A 97000 N/A 9.0551 in230 mm N/A 1.5000 in38.100 mm N/A
982900 N/A 980000 N/A 29.0000 in736.600 mm N/A 2.125 in53.975 mm N/A
98788 N/A 98000 N/A 7.874 in200 mm N/A 1.375 in34.925 mm N/A
98788-SA N/A 98000 N/A 7.874 in200 mm N/A 1.375 in34.925 mm N/A
99097 N/A 99000 N/A 9.8415 in249.974 mm N/A 2.1024 in53.401 mm N/A
99098X N/A 99000 N/A 9.8425 in250 mm N/A 1.875 in47.625 mm N/A
99100 N/A 99000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
99100P N/A 99000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
99100-S N/A 99000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
99100W N/A 99000 N/A 10.0000 in254.000 mm N/A 1.875 in47.625 mm N/A
9920 N/A 9900 N/A 13.0000 in330.200 mm N/A 2 in50.8 mm N/A
992550 N/A 990000 N/A 25.5000 in647.700 mm N/A 3.5000 in88.900 mm N/A
A2126 N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A
A2127 N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3755 in9.538 mm N/A
A4138 N/A A4000 N/A 1.3775 in34.989 mm N/A 0.3437 in8.730 mm N/A
A5144 N/A A5000 N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A
A5144V N/A A5000 N/A 1.4380 in36.525 mm N/A 0.3125 in7.938 mm N/A
A6157 N/A A6000 N/A 1.5745 in39.992 mm N/A 0.3750 in9.525 mm N/A
Unit of Measure
« 36 37 38 39 40 »