Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

O.D. (D)

C - Cup Width

CAD

M667911 N/A M667900 N/A 21.5 in546.1 mm N/A 2.6875 in68.263 mm N/A
M667911XX N/A M667900 N/A 21.5 in546.1 mm N/A 2.6875 in68.263 mm N/A
M757410 N/A M757400 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A
M802011 N/A M802000 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A
M802011AP N/A M802000 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A
M804010 N/A M804000 N/A 3.5000 in88.900 mm N/A 0.75 in19.05 mm N/A
M84210 N/A M84200 N/A 2.3437 in59.530 mm N/A 0.7200 in18.288 mm N/A
M84510 N/A M84500 N/A 2.2500 in57.150 mm N/A 0.5800 in14.732 mm N/A
M86610 N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
M86610CP N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
M86610P N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
M88010 N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
M88011 N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
M88012 N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
M88018 N/A M88000 N/A 2.8750 in73.025 mm N/A 0.6875 in17.463 mm N/A
M88022 N/A M88000 N/A 3 in76.2 mm N/A 0.6875 in17.463 mm N/A
M903310 N/A M903300 N/A 3.6250 in92.075 mm N/A 0.6563 in16.670 mm N/A
M93210 N/A M93200 N/A 2.3438 in59.533 mm N/A 0.625 in15.875 mm N/A
M959410 N/A M959400 N/A 19.6830 in499.948 mm N/A 2.125 in53.975 mm N/A
M969210 N/A M969200 N/A 25.5840 in649.834 mm N/A 3.5433 in90 mm N/A
M969811 N/A M969800 N/A 25.5886 in649.950 mm N/A 2.6870 in68.250 mm N/A
M969812 N/A M969800 N/A 25.5876 in649.925 mm N/A 2.6725 in67.882 mm N/A
V333AS N/A 335 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A
V523 N/A 525 N/A 3.9380 in100.025 mm N/A 1.0995 in27.927 mm N/A
46720 N/A 46700 N/A 8.875 in225.425 mm N/A 1.3125 in33.338 mm N/A
Unit of Measure
« 71 72 73 74 75