Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JL69310E | N/A L69300 | N/A 63.000 mm2.4803 in | N/A 15.500 mm0.6102 in |
N/A
|
| JL69310P | N/A L69300 | N/A 63.000 mm2.4803 in | N/A 13.500 mm0.5315 in |
N/A
|
| JL69310-Z | N/A L69300 | N/A 63.000 mm2.4803 in | N/A 13.500 mm0.5315 in |
N/A
|
| J16285 | N/A 16000 | N/A 72.014 mm2.8352 in | N/A 16.637 mm0.6550 in |
N/A
|
| JF4010 | N/A JF4000 | N/A 85.000 mm3.3465 in | N/A 28 mm1.1024 in |
N/A
|
| JLM300816 | N/A LM300800 | N/A 78 mm3.0709 in | N/A 13.500 mm0.5315 in |
N/A
|
| Y30308 | N/A 30308 | N/A 90.000 mm3.5433 in | N/A 20 mm0.7874 in |
N/A
|
| Y30308M | N/A 30308M | N/A 90.000 mm3.5433 in | N/A 20 mm0.7874 in |
N/A
|
| Y30308UM | N/A 30308U | N/A 90.000 mm3.5433 in | N/A 20 mm0.7874 in |
N/A
|
| Y31308 | N/A 31308 | N/A 90.000 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y31308M | N/A 31308M | N/A 90.000 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y32008X | N/A 32008X | N/A 68.000 mm2.6772 in | N/A 14.500 mm0.5709 in |
N/A
|
| Y32008XCM | N/A 32008XC | N/A 68.000 mm2.6772 in | N/A 14.500 mm0.5709 in |
N/A
|
| Y32008XM | N/A 32008XM | N/A 68.000 mm2.6772 in | N/A 14.500 mm0.5709 in |
N/A
|
| Y32008XMSA | N/A 32008XM | N/A 68.000 mm2.6772 in | N/A 14.500 mm0.5709 in |
N/A
|
| Y32008XZ | N/A 32008X | N/A 68.000 mm2.6772 in | N/A 14.500 mm0.5709 in |
N/A
|
| Y32208 | N/A 32208 | N/A 80 mm3.1496 in | N/A 19 mm0.748 in |
N/A
|
| Y32208M | N/A 32208M | N/A 80 mm3.1496 in | N/A 19 mm0.748 in |
N/A
|
| Y32308 | N/A 32308 | N/A 90.000 mm3.5433 in | N/A 27 mm1.063 in |
N/A
|
| Y32308-B | N/A 32308-B | N/A 90.000 mm3.5433 in | N/A 27 mm1.063 in |
N/A
|
| Y32308M | N/A 32308M | N/A 90.000 mm3.5433 in | N/A 27 mm1.063 in |
N/A
|
| Y33008 | N/A 33008 | N/A 68.000 mm2.6772 in | N/A 18 mm0.7087 in |
N/A
|
| Y33108 | N/A 33108 | N/A 75.000 mm2.9528 in | N/A 20.500 mm0.8071 in |
N/A
|
| Y33208 | N/A 33208 | N/A 80 mm3.1496 in | N/A 25 mm0.9843 in |
N/A
|
| Y33210 | N/A 33210 | N/A 90.000 mm3.5433 in | N/A 24.500 mm0.9646 in |
N/A
|