Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32309M | N/A 32309M | N/A 100.000 mm3.9370 in | N/A 30 mm1.1811 in |
N/A
|
| JF4510 | N/A JF4500 | N/A 95.000 mm3.7402 in | N/A 30 mm1.1811 in |
N/A
|
| JLM603013-Z | N/A LM603000 | N/A 78 mm3.0709 in | N/A 15 mm0.5906 in |
N/A
|
| JT4510 | N/A JT4500 | N/A 90.000 mm3.5433 in | N/A 26 mm1.0236 in |
N/A
|
| JW4510 | N/A JW4500 | N/A 95.000 mm3.7402 in | N/A 20 mm0.7874 in |
N/A
|
| KJLM102914A | N/A LM102900 | N/A 75.000 mm2.9528 in | N/A 15.800 mm0.6220 in |
N/A
|
| KJLM603013-ZK | N/A LM603000 | N/A 78 mm3.0709 in | N/A 15 mm0.5906 in |
N/A
|
| Y30209M | N/A 30209M | N/A 85.000 mm3.3465 in | N/A 16 mm0.6299 in |
N/A
|
| Y30209UM | N/A 30209U | N/A 85.000 mm3.3465 in | N/A 16 mm0.6299 in |
N/A
|
| Y30309M | N/A 30309M | N/A 100.000 mm3.9370 in | N/A 22 mm0.8661 in |
N/A
|
| Y31309M | N/A 31309M | N/A 100.000 mm3.9370 in | N/A 18 mm0.7087 in |
N/A
|
| Y32009X | N/A 32009X | N/A 75.000 mm2.9528 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32009XCM | N/A 32009XC | N/A 75.000 mm2.9528 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32009XM | N/A 32009XM | N/A 75.000 mm2.9528 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32209 | N/A 32209 | N/A 85.000 mm3.3465 in | N/A 19 mm0.748 in |
N/A
|
| Y32209M | N/A 32209M | N/A 85.000 mm3.3465 in | N/A 19 mm0.748 in |
N/A
|
| Y32209UM | N/A 32209U | N/A 85.000 mm3.3465 in | N/A 19 mm0.748 in |
N/A
|
| Y32309 | N/A 32309 | N/A 100.000 mm3.9370 in | N/A 30 mm1.1811 in |
N/A
|
| Y32309-BM | N/A 32309-B | N/A 100.000 mm3.9370 in | N/A 30 mm1.1811 in |
N/A
|
| Y33109 | N/A 33109 | N/A 80 mm3.1496 in | N/A 20.500 mm0.8071 in |
N/A
|
| Y33209 | N/A 33209 | N/A 85.000 mm3.3465 in | N/A 25 mm0.9843 in |
N/A
|
| Y33212 | N/A 33212 | N/A 110.000 mm4.3307 in | N/A 29 mm1.1417 in |
N/A
|
| JLM104910 | N/A LM104900 | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| JLM104910-Z | N/A LM104900 | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| JLM104914 | N/A LM104900 | N/A 88.000 mm3.4646 in | N/A 17 mm0.6693 in |
N/A
|