Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

YKB-32010X N/A 32010X N/A 82.000 mm3.2283 in N/A 17 mm0.6693 in N/A
JAC6510V N/A LM506800 N/A 90.000 mm3.5433 in N/A 18.500 mm0.7283 in N/A
JH307710 N/A H307700 N/A 110.000 mm4.3307 in N/A 32 mm1.2598 in N/A
JLM506810 N/A LM506800 N/A 90.000 mm3.5433 in N/A 18.500 mm0.7283 in N/A
JLM506810V N/A LM506800 N/A 90.000 mm3.5433 in N/A 18.500 mm0.7283 in N/A
JLM506811 N/A LM506800 N/A 90.000 mm3.5433 in N/A 20.500 mm0.8071 in N/A
JLM506812 N/A LM506800 N/A 90.000 mm3.5433 in N/A 21.331 mm0.8398 in N/A
JM207010 N/A M207000 N/A 95.000 mm3.7402 in N/A 23.500 mm0.9252 in N/A
JM207010A N/A M207000 N/A 95.000 mm3.7402 in N/A 24.500 mm0.9646 in N/A
JS-5510 N/A JS-5500 N/A 100.000 mm3.9370 in N/A 24 mm0.9449 in N/A
JW5510 N/A JW5500 N/A 115.000 mm4.5276 in N/A 23.500 mm0.9252 in N/A
Y30211 N/A 30211 N/A 100.000 mm3.9370 in N/A 18 mm0.7087 in N/A
Y30211M N/A 30211M N/A 100.000 mm3.9370 in N/A 18 mm0.7087 in N/A
Y30311M N/A 30311M N/A 120.000 mm4.7244 in N/A 25 mm0.9843 in N/A
Y31311M N/A 31311M N/A 120.000 mm4.7244 in N/A 21 mm0.8268 in N/A
Y32011X N/A 32011X N/A 90.000 mm3.5433 in N/A 17.5 mm0.689 in N/A
Y32011XM N/A 32011XM N/A 90.000 mm3.5433 in N/A 17.5 mm0.689 in N/A
Y32011XUM N/A 32011XU N/A 90.000 mm3.5433 in N/A 17.5 mm0.689 in N/A
Y32211 N/A 32211 N/A 100.000 mm3.9370 in N/A 21 mm0.8268 in N/A
Y32211M N/A 32211M N/A 100.000 mm3.9370 in N/A 21 mm0.8268 in N/A
Y32311 N/A 32311 N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
Y32311-BM N/A 32311-B N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
Y32311CM N/A 32311C N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
Y32311M N/A 32311M N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
Y33011 N/A 33011 N/A 90.000 mm3.5433 in N/A 21 mm0.8268 in N/A
Unit of Measure
« 6 7 8 9 10 »