Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 30310-99E60 | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 142000 N31900 lbf | N/A 30310 | N/A 150000 N33800 lbf |
N/A
|
| XGA33211-90KA1 | N/A 50.815 mm2.0006 in | N/A 100.000 mm3.9370 in | N/A 35.000 mm1.3780 in | N/A 27 mm1.063 in | N/A 35.000 mm1.3780 in | N/A 192000 N43200 lbf | N/A 33211 | N/A 202000 N45300 lbf |
N/A
|
| XGA30210-90KA1.ET35 | N/A 52.000 mm2.0472 in | N/A 90.000 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.750 mm0.8563 in | N/A 79500 N17900 lbf | N/A 30210 | N/A 87400 N19700 lbf |
N/A
|
| XGA30210-90KA1 | N/A 52.000 mm2.0472 in | N/A 90.000 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.750 mm0.8563 in | N/A 79500 N17900 lbf | N/A 30210 | N/A 87400 N19700 lbf |
N/A
|
| JLM506849A / JLM506810 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99C01 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849 / JLM506811 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 20.500 mm0.8071 in | N/A 25.000 mm0.9843 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| XAA32011X / Y32011X | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 112000 N25300 lbf | N/A 32011X | N/A 126000 N28300 lbf |
N/A
|
| 32011X | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.500 mm0.6890 in | N/A 23.000 mm0.9055 in | N/A 112000 N25300 lbf | N/A 32011X | N/A 126000 N28300 lbf |
N/A
|
| 33011 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 27.000 mm1.0630 in | N/A 21.000 mm0.8268 in | N/A 27.000 mm1.0630 in | N/A 118000 N26500 lbf | N/A 33011 | N/A 141000 N31700 lbf |
N/A
|
| JLM506849A-99404 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849 / JLM506810 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-90B01 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-90B03 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99302 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| KIT200198 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99402 | N/A 55.000 mm2.1654 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23.000 mm0.9055 in | N/A 109000 N24500 lbf | N/A LM506800 | N/A 123000 N27600 lbf |
N/A
|
| JM207049A / JM207010 | N/A 55.000 mm2.1654 in | N/A 95.000 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 23.500 mm0.9252 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A M207000 | N/A 168000 N37700 lbf |
N/A
|
| JM207049 / JM207010 | N/A 55.000 mm2.1654 in | N/A 95.000 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 23.500 mm0.9252 in | N/A 29.000 mm1.1417 in | N/A 131000 N29300 lbf | N/A M207000 | N/A 168000 N37700 lbf |
N/A
|
| JM207049A / JM207010A | N/A 55.000 mm2.1654 in | N/A 95.000 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 24.500 mm0.9646 in | N/A 30.000 mm1.1811 in | N/A 131000 N29300 lbf | N/A M207000 | N/A 168000 N37700 lbf |
N/A
|
| JM207049 / JM207010A | N/A 55.000 mm2.1654 in | N/A 95.000 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 24.500 mm0.9646 in | N/A 30.000 mm1.1811 in | N/A 131000 N29300 lbf | N/A M207000 | N/A 168000 N37700 lbf |
N/A
|
| 33111 | N/A 55.000 mm2.1654 in | N/A 95.000 mm3.7402 in | N/A 30.000 mm1.1811 in | N/A 23.000 mm0.9055 in | N/A 30.000 mm1.1811 in | N/A 158000 N35500 lbf | N/A 33111 | N/A 166000 N37200 lbf |
N/A
|
| 30211 | N/A 55.000 mm2.1654 in | N/A 100.000 mm3.9370 in | N/A 21.000 mm0.8268 in | N/A 18.000 mm0.7087 in | N/A 22.750 mm0.8957 in | N/A 107000 N24000 lbf | N/A 30211M | N/A 122000 N27400 lbf |
N/A
|
| 32211 | N/A 55.000 mm2.1654 in | N/A 100.000 mm3.9370 in | N/A 25.000 mm0.9843 in | N/A 21.000 mm0.8268 in | N/A 26.750 mm1.0531 in | N/A 143000 N32200 lbf | N/A 32211M | N/A 141000 N31600 lbf |
N/A
|
| 33211 | N/A 55.000 mm2.1654 in | N/A 100.000 mm3.9370 in | N/A 35.000 mm1.3780 in | N/A 27 mm1.063 in | N/A 35.000 mm1.3780 in | N/A 192000 N43200 lbf | N/A 33211 | N/A 202000 N45300 lbf |
N/A
|