Aurora Bearing AM & AB Series Male Rod Ends - High Strength Alloy - Precision
Aurora Bearing Inch Rod Ends
- Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AM-8M.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-6Z = Zerk Type Fitting AM-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: AM-8S.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-8T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AM-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,851 lbs |
CAD
N/A
|
| AB-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,851 lbs |
CAD
N/A
|
| AM-3F | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-3F | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-3Z | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-3Z | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,260 lbs |
CAD
N/A
|
| AB-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,260 lbs |
CAD
N/A
|
| AM-4F | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-4F | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-4Z | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-4Z | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,639 lbs |
CAD
N/A
|
| AB-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,639 lbs |
CAD
N/A
|
| AM-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 9,544 lbs |
CAD
N/A
|
| AB-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 9,544 lbs |
CAD
N/A
|
| AM-6F | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-6F | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-6Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AB-6Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| AM-7 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 10,285 lbs |
CAD
N/A
|

