Aurora Bearing KW & KG, AW & AG Large Bore Series Female Rod Ends - General Purpose & High Strength - Precision - Wear Resistant
Aurora Bearing Inch Rod Ends
- Body (K-Series) - Alloy steel - protective coated for corrosion resistance.
- Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - protective coated for corrosion resistance.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-24Z-1 = Zerk Type Fitting KW-24F-1 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: KW-24T-1.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KW-20-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KG-20-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KW-20F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KG-20F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KW-20Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KG-20Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
| KW-24-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KG-24-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KW-24F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KG-24F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KW-24Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KG-24Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
| KW-32-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| KG-32-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| KW-32F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| KG-32F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| KW-32Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| KG-32Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Depth [inch] N/A 4.000 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
| AW-20-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AG-20-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AW-20F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AG-20F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AW-20Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AG-20Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
| AW-24-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Depth [inch] N/A 2.625 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 126,450 lbs |
CAD
N/A
|
1 2

