Aurora Bearing SM-E & SB-E Series Stainless Steel Male Rod Ends - Corrosion Resistant
Aurora Bearing Inch Rod Ends
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: SM-6EZ = Zerk Type Fitting SM-6EF = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8ES.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: SM-8ET.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SM-3E | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,199 lbs |
CAD
N/A
|
| SB-3E | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,199 lbs |
CAD
N/A
|
| SM-3EF | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-3EF | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-3EZ | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-3EZ | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-4E | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 4,058 lbs |
CAD
N/A
|
| SB-4E | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 4,058 lbs |
CAD
N/A
|
| SM-4EF | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-4EF | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-4EZ | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-4EZ | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-5E | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,929 lbs |
CAD
N/A
|
| SB-5E | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,929 lbs |
CAD
N/A
|
| SM-5EF | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-5EF | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-5EZ | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-5EZ | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-6E | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 7,363 lbs |
CAD
N/A
|
| SB-6E | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 7,363 lbs |
CAD
N/A
|
| SM-6EF | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-6EF | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-6EZ | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SB-6EZ | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| SM-7E | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 7,934 lbs |
CAD
N/A
|

