126 - 150 of 174 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore (d) (mm)

Features

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Cage Material

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

N/A 45.000 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
N/A 45.000 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
N/A 45.000 mm N/A Open N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
N/A 45.000 mm N/A Open N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
N/A 45.000 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
N/A 45.000 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Polyamide N/A
N/A 45.000 mm N/A Shields N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Nylon N/A
N/A 45.000 mm N/A Contact Seals N/A 3.3465 in85.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 7327 lbf32600 N N/A 8991 lbf40000 N N/A Steel N/A
N/A 45.000 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A
N/A 45.000 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A
N/A 45.000 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A
N/A 45.000 mm N/A Open N/A 3.9370 in100.000 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A
N/A 50.000 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
N/A 50.000 mm N/A Shields N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
N/A 50.000 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8923 lbf39700 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Open N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
N/A 50.000 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
N/A 50.000 mm N/A Shields N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Nylon N/A
N/A 50.000 mm N/A Contact Seals N/A 3.5433 in90.000 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 8968 lbf39900 N N/A 9867 lbf43900 N N/A Steel N/A
N/A 50.000 mm N/A Open N/A 4.3307 in110.000 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Nylon N/A
N/A 50.000 mm N/A Open N/A 4.3307 in110.000 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Steel N/A
126 - 150 of 174 | Results Per Page | View | Unit of Measure
« 6 7