Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
151 - 175 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

Static Radial Load Rating (C0)

CAD

N/A 80 mm N/A 5.5118 in140.000 mm N/A 1.0236 in26 mm N/A 18091 lbf80500 N N/A 40 º N/A 15619 lbf69500 N N/A
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30343 lbf135000 N N/A 40 º N/A 24499 lbf109000 N N/A
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30343 lbf135000 N N/A 40 º N/A 24499 lbf109000 N N/A
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 30306 lbf134800 N N/A 40 º N/A 24550 lbf109200 N N/A
N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 17914 lbf79700 N N/A 40 º N/A 15778 lbf70200 N N/A
N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 17918 lbf79700 N N/A 40 º N/A 15782 lbf70200 N N/A
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32815 lbf146000 N N/A 40 º N/A 27421 lbf122000 N N/A
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32815 lbf146000 N N/A 40 º N/A 27421 lbf122000 N N/A
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32689 lbf145400 N N/A 40 º N/A 27428 lbf122000 N N/A
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6141 in41 mm N/A 32687 lbf145400 N N/A 40 º N/A 27426 lbf122000 N N/A
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 32689 lbf145400 N N/A 40 º N/A 27428 lbf122000 N N/A
N/A 90 mm N/A 6.2992 in160.000 mm N/A 1.1811 in30 mm N/A 23960 lbf106600 N N/A 40 º N/A 21060 lbf93700 N N/A
N/A 90 mm N/A 6.2992 in160.000 mm N/A 1.1811 in30 mm N/A 23966 lbf106600 N N/A 40 º N/A 21066 lbf93700 N N/A
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 35063 lbf156000 N N/A 40 º N/A 30343 lbf135000 N N/A
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 35063 lbf156000 N N/A 40 º N/A 30343 lbf135000 N N/A
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 33138 lbf147400 N N/A 40 º N/A 27878 lbf124000 N N/A
N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 26028 lbf115800 N N/A 40 º N/A 22634 lbf100700 N N/A
N/A 95 mm N/A 6.6929 in170 mm N/A 1.2598 in32 mm N/A 26034 lbf115800 N N/A 40 º N/A 22639 lbf100700 N N/A
N/A 95 mm N/A 7.874 in200 mm N/A 1.7717 in45 mm N/A 36479 lbf162300 N N/A 40 º N/A 31759 lbf141300 N N/A
N/A 95 mm N/A 7.874 in200 mm N/A 1.7717 in45 mm N/A 36488 lbf162300 N N/A 40 º N/A 31767 lbf141300 N N/A
N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 29219 lbf130000 N N/A 40 º N/A 25623 lbf114000 N N/A
N/A 100 mm N/A 7.0866 in180 mm N/A 1.3386 in34 mm N/A 29227 lbf130000 N N/A 40 º N/A 25629 lbf114000 N N/A
N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 42705 lbf190000 N N/A 40 º N/A 40008 lbf178000 N N/A
N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 42716 lbf190000 N N/A 40 º N/A 40018 lbf178000 N N/A
N/A 105.000 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 30568 lbf136000 N N/A 40 º N/A 26972 lbf120000 N N/A
151 - 175 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8