Timken® Self-Aligning Ball Bearings
Ball Bearings
Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
Outside Ring Width B (mm)
Features
Bore Shape
Dynamic Load Rating (N)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Outside Ring Width B |
Features |
Misalignment Angle |
Contact Angle |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Load Rating |
Limiting Speed |
Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2209TN1-2RS | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.87 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 4700 rpm | Reference Speed N/A |
CAD
N/A
|
| 1209KTN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.87 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8200 rpm |
CAD
N/A
|
| 1209TN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Outside Ring Width B N/A 19 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.87 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 9000 rpm | Reference Speed N/A 8200 rpm |
CAD
N/A
|
| 2209KTN1-2RS-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.87 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 N | Static Load Rating N/A 7350 N | Limiting Speed N/A 4700 rpm | Reference Speed N/A |
CAD
N/A
|
| 2209KTN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 85.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.81 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28600 N | Static Load Rating N/A 8980 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7800 rpm |
CAD
N/A
|
| 1309TN1 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CAD
N/A
|
| 2309TN1 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 36 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.85 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56300 N | Static Load Rating N/A 16600 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 8000 rpm |
CAD
N/A
|
| 1309KTN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CAD
N/A
|
| 1309TN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.53 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38900 N | Static Load Rating N/A 12700 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6700 rpm |
CAD
N/A
|
| 2309KTN1-C3 | Bore (d) N/A 45.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 36 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.85 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 56300 N | Static Load Rating N/A 16600 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 8000 rpm |
CAD
N/A
|
| 1210TN1 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CAD
N/A
|
| 2210TN1 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.13 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28800 N | Static Load Rating N/A 9460 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 7100 rpm |
CAD
N/A
|
| 2210TN1-2RS | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.55 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 4200 rpm | Reference Speed N/A |
CAD
N/A
|
| 1210KTN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CAD
N/A
|
| 1210TN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 20 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.55 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 8500 rpm | Reference Speed N/A 7700 rpm |
CAD
N/A
|
| 2210KTN1-2RS-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 7.55 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23100 N | Static Load Rating N/A 8120 N | Limiting Speed N/A 4200 rpm | Reference Speed N/A |
CAD
N/A
|
| 2210KTN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 90.000 mm | Outside Ring Width B N/A 23 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.13 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 28800 N | Static Load Rating N/A 9460 N | Limiting Speed N/A 8000 rpm | Reference Speed N/A 7100 rpm |
CAD
N/A
|
| 1310TN1 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CAD
N/A
|
| 2310TN1 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.99 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 67300 N | Static Load Rating N/A 20200 N | Limiting Speed N/A 6300 rpm | Reference Speed N/A 7600 rpm |
CAD
N/A
|
| 2310TN1-2RS | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 40 mm | Features N/A Seals | Misalignment Angle N/A 1.5 º | Contact Angle N/A 9.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 3800 rpm | Reference Speed N/A |
CAD
N/A
|
| 1310KTN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CAD
N/A
|
| 1310TN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 27 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 9.17 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 42600 N | Static Load Rating N/A 14200 N | Limiting Speed N/A 6700 rpm | Reference Speed N/A 6300 rpm |
CAD
N/A
|
| 2310KTN1-C3 | Bore (d) N/A 50.000 mm | O.D. (D) N/A 110.000 mm | Outside Ring Width B N/A 40 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 15.99 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 67300 N | Static Load Rating N/A 20200 N | Limiting Speed N/A 6300 rpm | Reference Speed N/A 7600 rpm |
CAD
N/A
|
| 1211TN1 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 7.23 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27200 N | Static Load Rating N/A 10000 N | Limiting Speed N/A 7500 rpm | Reference Speed N/A 6900 rpm |
CAD
N/A
|
| 2211TN1 | Bore (d) N/A 55.000 mm | O.D. (D) N/A 100.000 mm | Outside Ring Width B N/A 25 mm | Features N/A Open | Misalignment Angle N/A 3 º | Contact Angle N/A 8.19 º | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39500 N | Static Load Rating N/A 12500 N | Limiting Speed N/A 7000 rpm | Reference Speed N/A 6800 rpm |
CAD
N/A
|