Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 497 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22215 N/A 2.5000 in N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2.5000 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2.5000 in N/A 4 in101.6 mm N/A 9.88 in251 mm N/A 11.63 in295.4 mm N/A 2.5 in63.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 2.5000 in N/A 3.25 in82.6 mm N/A 9.2 in235 mm N/A 10.25 in260.4 mm N/A 1.75 in44.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 65.000 mm N/A 3.15 in80 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 65.000 mm N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 65.000 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 65.000 mm N/A 4 in101.6 mm N/A 9.88 in251 mm N/A 11.63 in295.4 mm N/A 2.5 in63.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215 N/A 65.000 mm N/A 3.25 in82.6 mm N/A 9.2 in235 mm N/A 10.25 in260.4 mm N/A 1.75 in44.5 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22216 N/A 2.6875 in N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 1.97 in50 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.6875 in N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 2.13 in53.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.6875 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.7500 in N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 1.97 in50 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 2.7500 in N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 2.13 in53.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 70 mm N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 1.97 in50 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216 N/A 70 mm N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 2.13 in53.9 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22217 N/A 2.9375 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 4.75 in120.7 mm N/A 10.88 in276.4 mm N/A 12.63 in320.8 mm N/A 2.75 in69.9 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 2.9375 in N/A 3.75 in95.3 mm N/A 9.88 in250.8 mm N/A 11.5 in292.1 mm N/A 1.88 in47.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 75.000 mm N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 75.000 mm N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
N/A 22217 N/A 75.000 mm N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
26 - 50 of 497 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »