Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
Timken Fafnir
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| VCJT 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| FLCT 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFMST 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 18.3 mm0.719 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTDR 7/8 | Shaft Size d N/A 0.875 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| TCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VCJT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| FLCT 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 17.5 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFMST 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 18.3 mm0.719 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| LFST 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 23 mm0.906 in | Static Load Rating N/A 4900 N1120 lbf | Dynamic Load Rating N/A 11000 N2500 lbf | Seal Type N/A | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GVFTDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| GRFTDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| VFTDR 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RFTD 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.781 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|