51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

N/A 40 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
N/A 40 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
N/A 50 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
N/A 60 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
N/A 70 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
N/A 70 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
N/A 50 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
N/A 70 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
N/A 80 mm N/A 80 mm N/A 75 mm N/A 2.5 mm N/A
N/A 60 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
N/A 100 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
N/A 100 mm N/A 90 mm N/A 85 mm N/A 2.5 mm N/A
N/A 60 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
N/A 100 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
N/A 100 mm N/A 100 mm N/A 95 mm N/A 2.5 mm N/A
N/A 60 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
N/A 115 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
N/A 115 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
N/A 115 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
51 - 69 of 69 | Results Per Page | View | Unit of Measure
1 2 3