• Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bearing Type

B - Ball Bore (in)

D - Outside Diameter (in)

Radial Static Limit Load Capacity

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Clearance in.

Radial Static Limit Load Capacity

BC

CAD

N/A Plain N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 13 º N/A .002 Max. N/A 6,334 lbs N/A .010 in N/A
N/A Grooved N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 13 º N/A .002 Max. N/A 6,334 lbs N/A .010 in N/A
N/A Plain N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 23 º N/A .002 Max. N/A 10,564 lbs N/A .010 in N/A
N/A Grooved N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 23 º N/A .002 Max. N/A 10,564 lbs N/A .010 in N/A
N/A Plain N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 18 º N/A .002 Max. N/A 10,564 lbs N/A .010 in N/A
N/A Grooved N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 18 º N/A .002 Max. N/A 10,564 lbs N/A .010 in N/A
N/A Plain N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A .002 Max. N/A 18,881 lbs N/A .010 in N/A
N/A Grooved N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A .002 Max. N/A 18,881 lbs N/A .010 in N/A
N/A Plain N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 21 º N/A .002 Max. N/A 21,302 lbs N/A .010 in N/A
N/A Grooved N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 21 º N/A .002 Max. N/A 21,302 lbs N/A .010 in N/A
N/A Plain N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 19 º N/A .002 Max. N/A 28,326 lbs N/A .010 in N/A
N/A Grooved N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 19 º N/A .002 Max. N/A 28,326 lbs N/A .010 in N/A
N/A Plain N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 19 º N/A .002 Max. N/A 49,837 lbs N/A .010 in N/A
N/A Grooved N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 19 º N/A .002 Max. N/A 49,837 lbs N/A .010 in N/A
N/A Plain N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A .002 Max. N/A 60,013 lbs N/A .020 in N/A
N/A Grooved N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A .002 Max. N/A 60,013 lbs N/A .020 in N/A
N/A Plain N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .625 in N/A 17 º N/A .002 Max. N/A 67,810 lbs N/A .020 in N/A
N/A Grooved N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .625 in N/A 17 º N/A .002 Max. N/A 67,810 lbs N/A .020 in N/A
N/A Plain N/A 1.0000 in N/A 2.1250 in N/A 1.875 in N/A .835 in N/A 20 º N/A .002 Max. N/A 110,530 lbs N/A .020 in N/A
N/A Grooved N/A 1.0000 in N/A 2.1250 in N/A 1.875 in N/A .835 in N/A 20 º N/A .002 Max. N/A 110,530 lbs N/A .020 in N/A
N/A Plain N/A 1.1250 in N/A 2.3125 in N/A 1.875 in N/A .942 in N/A 20 º N/A .002 Max. N/A 136,957 lbs N/A .020 in N/A
N/A Grooved N/A 1.1250 in N/A 2.3125 in N/A 1.875 in N/A .942 in N/A 20 º N/A .002 Max. N/A 136,957 lbs N/A .020 in N/A
N/A Plain N/A 1.2500 in N/A 2.5000 in N/A 1.875 in N/A 1.005 in N/A 21 º N/A .002 Max. N/A 159,756 lbs N/A .020 in N/A
N/A Grooved N/A 1.2500 in N/A 2.5000 in N/A 1.875 in N/A 1.005 in N/A 21 º N/A .002 Max. N/A 159,756 lbs N/A .020 in N/A
N/A Plain N/A 1.3750 in N/A 2.7500 in N/A 2.125 in N/A 1.097 in N/A 22 º N/A .002 Max. N/A 194,078 lbs N/A .020 in N/A
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2