• Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: HCOM-16TKH. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

B - Ball Bore (in)

D - Outside Diameter (in)

Radial Static Limit Load

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load

CAD

N/A 1.0000 in N/A 2.0000 in N/A .781 in N/A 1.000 in N/A 1.687 in N/A 9 º N/A 106,230 lbs N/A
N/A 1.0000 in N/A 2.0000 in N/A .781 in N/A 1.000 in N/A 1.687 in N/A 9 º N/A 106,230 lbs N/A
N/A 1.1875 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 151,095 lbs N/A
N/A 1.1875 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 151,095 lbs N/A
N/A 1.2500 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 151,095 lbs N/A
N/A 1.2500 in N/A 2.3750 in N/A .937 in N/A 1.187 in N/A 2.000 in N/A 8.5 º N/A 151,095 lbs N/A
N/A 1.5000 in N/A 2.7500 in N/A 1.094 in N/A 1.375 in N/A 2.312 in N/A 8.5 º N/A 203,925 lbs N/A
N/A 1.5000 in N/A 2.7500 in N/A 1.094 in N/A 1.375 in N/A 2.312 in N/A 8.5 º N/A 203,925 lbs N/A
N/A 1.7500 in N/A 3.1250 in N/A 1.250 in N/A 1.562 in N/A 2.625 in N/A 8 º N/A 264,555 lbs N/A
N/A 1.7500 in N/A 3.1250 in N/A 1.250 in N/A 1.562 in N/A 2.625 in N/A 8 º N/A 264,555 lbs N/A
N/A 2.0000 in N/A 3.5000 in N/A 1.375 in N/A 1.750 in N/A 2.937 in N/A 8.5 º N/A 325,590 lbs N/A
N/A 2.0000 in N/A 3.5000 in N/A 1.375 in N/A 1.750 in N/A 2.937 in N/A 8.5 º N/A 325,590 lbs N/A
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1