Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
Aurora Bearing Inch Spherical Bearings
- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
1 2
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| LCOM-30T | B - Ball Bore N/A 1.8750 in | D - Outside Diameter N/A 4.0000 in | H - Race Width N/A 1.313 in | W - Ball Width N/A 1.625 in | Ball Diameter N/A 3.000 in | a - Misalignment Angle N/A 7 º | Radial Static Limit Load N/A 157,560 lbs |
CAD
N/A
|
1 2