• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Type

B - Ball Bore Dia. Max. (in)

D - Race Outside Dia. Max. (in)

Radial Static Limit Load Capacity

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

N/A Open N/A 1.2500 in N/A 2.4375 in N/A 1.390 in N/A 1.125 in N/A 8 º N/A 84,300 lb N/A
N/A Sealed N/A 1.2500 in N/A 2.4375 in N/A 1.390 in N/A 1.125 in N/A 8 º N/A 84,300 lb N/A
N/A Open N/A 1.5000 in N/A 2.8125 in N/A 1.580 in N/A 1.312 in N/A 7 º N/A 114,648 lb N/A
N/A Sealed N/A 1.5000 in N/A 2.8125 in N/A 1.580 in N/A 1.312 in N/A 7 º N/A 114,648 lb N/A
N/A Open N/A 1.7500 in N/A 3.1875 in N/A 1.820 in N/A 1.500 in N/A 7 º N/A 150,616 lb N/A
N/A Sealed N/A 1.7500 in N/A 3.1875 in N/A 1.820 in N/A 1.500 in N/A 7 º N/A 150,616 lb N/A
N/A Open N/A 2.0000 in N/A 3.5625 in N/A 2.070 in N/A 1.687 in N/A 8 º N/A 191,080 lb N/A
N/A Sealed N/A 2.0000 in N/A 3.5625 in N/A 2.070 in N/A 1.687 in N/A 8 º N/A 191,080 lb N/A
N/A Open N/A 2.2500 in N/A 3.9375 in N/A 2.318 in N/A 1.875 in N/A 8 º N/A 238,288 lb N/A
N/A Sealed N/A 2.2500 in N/A 3.9375 in N/A 2.318 in N/A 1.875 in N/A 8 º N/A 238,288 lb N/A
N/A Open N/A 2.5000 in N/A 4.3750 in N/A 2.545 in N/A 2.062 in N/A 8 º N/A 281,000 lb N/A
N/A Sealed N/A 2.5000 in N/A 4.3750 in N/A 2.545 in N/A 2.062 in N/A 8 º N/A 281,000 lb N/A
N/A Open N/A 2.7500 in N/A 4.7500 in N/A 2.790 in N/A 2.250 in N/A 8 º N/A 337,200 lb N/A
N/A Sealed N/A 2.7500 in N/A 4.7500 in N/A 2.790 in N/A 2.250 in N/A 8 º N/A 337,200 lb N/A
N/A Open N/A 3.0000 in N/A 5.1250 in N/A 3.022 in N/A 2.437 in N/A 8 º N/A 395,648 lb N/A
N/A Sealed N/A 3.0000 in N/A 5.1250 in N/A 3.022 in N/A 2.437 in N/A 8 º N/A 395,648 lb N/A
N/A Open N/A 3.2500 in N/A 5.5000 in N/A 3.265 in N/A 2.625 in N/A 8 º N/A 458,592 lb N/A
N/A Sealed N/A 3.2500 in N/A 5.5000 in N/A 3.265 in N/A 2.625 in N/A 8 º N/A 458,592 lb N/A
N/A Open N/A 3.5000 in N/A 5.8750 in N/A 3.560 in N/A 2.812 in N/A 9 º N/A 530,528 lb N/A
N/A Sealed N/A 3.5000 in N/A 5.8750 in N/A 3.560 in N/A 2.812 in N/A 9 º N/A 530,528 lb N/A
N/A Open N/A 3.7500 in N/A 6.2500 in N/A 3.738 in N/A 3.000 in N/A 9 º N/A 595,720 lb N/A
N/A Sealed N/A 3.7500 in N/A 6.2500 in N/A 3.738 in N/A 3.000 in N/A 9 º N/A 595,720 lb N/A
N/A Open N/A 4.0000 in N/A 7.0000 in N/A 4.225 in N/A 3.375 in N/A 9 º N/A 764,320 lb N/A
N/A Sealed N/A 4.0000 in N/A 7.0000 in N/A 4.225 in N/A 3.375 in N/A 9 º N/A 764,320 lb N/A
N/A Open N/A 4.5000 in N/A 7.7500 in N/A 4.690 in N/A 3.750 in N/A 9 º N/A 932,920 lb N/A
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2