Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
Aurora Bearing Inch Spherical Bearings
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
1 2
Clear
Filter
Type
B - Ball Bore Dia. Max. (in)
D - Race Outside Dia. Max. (in)
Radial Static Limit Load Capacity
Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEGZ072ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 4.690 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 9 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A
|
| GEGZ088ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 5.5000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 4.950 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A
|
| GEGZ088ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 5.5000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 4.950 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 6 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A
|
1 2