1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 0.7500 in N/A 1.850 in47.000 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 20.000 mm N/A 1.850 in47.000 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 20.000 mm N/A 1.850 in47.000 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.7500 in N/A 1.850 in47.000 mm N/A 1.221 in31.021 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.875 in N/A 2.047 in52.000 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 0.9375 in N/A 2.047 in52.000 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.0000 in N/A 2.047 in52.000 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 25 mm N/A 2.047 in52.000 mm N/A 1.345 in34.171 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.2500 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.1250 in N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 30 mm N/A 2.441 in62 mm N/A 1.5023 in38.158 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.2500 in N/A 2.835 in72.000 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.3750 in N/A 2.835 in72.000 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.4375 in N/A 2.835 in72.000 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 35.000 mm N/A 2.835 in72.000 mm N/A 1.69 in42.93 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1.5 in N/A 3.15 in80 mm N/A 1.938 in49.22 mm N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1 - 25 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »