• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
1 - 25 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A
N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A
N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A
N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A
N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
1 - 25 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5