Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed
Aurora Bearing Metric Spherical Bearings
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
1 2
Clear
Filter
Type
B - Ball Bore Dia. Max. (mm)
D - Race Outside Dia. Max. (mm)
W - Ball Width Max. (mm)
H - Race Width Max. (mm)
Radial Static Limit Load Capacity
Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEG12E | Type N/A Open | B - Ball Bore Dia. Max. N/A 12.000 mm | D - Race Outside Dia. Max. N/A 26.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 18.0 º | Radial Static Limit Load Capacity N/A 84 kN |
CAD
N/A
|
| GEG15ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 15.000 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
| GEG15ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 15.000 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
| GEG17ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 17.000 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 19.0 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
| GEG17ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 17.000 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 19.0 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
| GEG20ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 20.000 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
| GEG20ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 20.000 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
| GEG25ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 25.000 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 28.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
| GEG25ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 25.000 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 28.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
| GEG30ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 30.000 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
| GEG30ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 30.000 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
| GEG35ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 35.000 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
| GEG35ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 35.000 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
| GEG40ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 40.000 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
| GEG40ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 40.000 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
| GEG45ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 45.000 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 43.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
| GEG45ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 45.000 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 43.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
| GEG50ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 50.000 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 56.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
| GEG50ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 50.000 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 56.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
| GEG60ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 60.000 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
| GEG60ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 60.000 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
| GEG70ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 70.000 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
| GEG70ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 70.000 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
| GEG80ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 80.000 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 75.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
| GEG80ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 80.000 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 75.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
1 2