• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Type

B - Ball Bore Dia. Max. (mm)

D - Race Outside Dia. Max. (mm)

W - Ball Width Max. (mm)

H - Race Width Max. (mm)

Radial Static Limit Load Capacity

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

N/A Open N/A 90.000 mm N/A 150.000 mm N/A 85.00 mm N/A 55.00 mm N/A 15 º N/A 3,030 kN N/A
N/A Sealed N/A 90.000 mm N/A 150.000 mm N/A 85.00 mm N/A 55.00 mm N/A 15 º N/A 3,030 kN N/A
N/A Open N/A 100.000 mm N/A 160.000 mm N/A 85.00 mm N/A 55.00 mm N/A 14 º N/A 3,270 kN N/A
N/A Sealed N/A 100.000 mm N/A 160.000 mm N/A 85.00 mm N/A 55.00 mm N/A 14 º N/A 3,270 kN N/A
N/A Open N/A 110.000 mm N/A 180.000 mm N/A 100.00 mm N/A 70.00 mm N/A 12.0 º N/A 4,750 kN N/A
N/A Sealed N/A 110.000 mm N/A 180.000 mm N/A 100.00 mm N/A 70.00 mm N/A 12.0 º N/A 4,750 kN N/A
N/A Open N/A 120.000 mm N/A 210.000 mm N/A 115.00 mm N/A 70.00 mm N/A 16.0 º N/A 5,350 kN N/A
N/A Sealed N/A 120.000 mm N/A 210.000 mm N/A 115.00 mm N/A 70.00 mm N/A 16.0 º N/A 5,350 kN N/A
N/A Open N/A 140.000 mm N/A 230.000 mm N/A 130.00 mm N/A 80.00 mm N/A 16.0 º N/A 6,800 kN N/A
N/A Sealed N/A 140.000 mm N/A 230.000 mm N/A 130.00 mm N/A 80.00 mm N/A 16.0 º N/A 6,800 kN N/A
N/A Open N/A 160.000 mm N/A 260.000 mm N/A 135.00 mm N/A 80.00 mm N/A 16.0 º N/A 7,650 kN N/A
N/A Sealed N/A 160.000 mm N/A 260.000 mm N/A 135.00 mm N/A 80.00 mm N/A 16.0 º N/A 7,650 kN N/A
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2