Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HM89443 | Series N/A HM89400 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf110000 N | Static Radial Load Rating (C0) N/A 26700 lbf119000 N |
CAD
N/A
|
| HM89444 | Series N/A HM89400 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 1.1250 in28.575 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24800 lbf110000 N | Static Radial Load Rating (C0) N/A 26700 lbf119000 N |
CAD
N/A
|
| M38545 | Series N/A | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14000 lbf62400 N | Static Radial Load Rating (C0) N/A 16400 lbf72800 N |
CAD
N/A
|
| M88047 | Series N/A M88000 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17100 lbf76300 N | Static Radial Load Rating (C0) N/A 17400 lbf77400 N |
CAD
N/A
|
| M88048 | Series N/A M88000 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17100 lbf76300 N | Static Radial Load Rating (C0) N/A 17400 lbf77400 N |
CAD
N/A
|
| M88048A | Series N/A M88000 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17100 lbf76300 N | Static Radial Load Rating (C0) N/A 17400 lbf77400 N |
CAD
N/A
|
| M88048-S | Series N/A M88000 | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17100 lbf76300 N | Static Radial Load Rating (C0) N/A 17400 lbf77400 N |
CAD
N/A
|
| NA43131 | Series N/A | Bore (d) N/A 1.3125 in33.338 mm | Inner Ring Width (B) N/A 1.09375 in27.781 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A | Static Radial Load Rating (C0) N/A |
CAD
N/A
|
| 02877 | Series N/A 02800 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14800 lbf65700 N | Static Radial Load Rating (C0) N/A 16800 lbf74900 N |
CAD
N/A
|
| 02878 | Series N/A 02800 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14800 lbf65700 N | Static Radial Load Rating (C0) N/A 16800 lbf74900 N |
CAD
N/A
|
| 14136A | Series N/A 14000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14136AA | Series N/A 14000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.0520 in26.721 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14137A | Series N/A 14000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14137AS | Series N/A 14000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14138A | Series N/A 14000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N |
CAD
N/A
|
| 14585 | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13300 lbf59200 N | Static Radial Load Rating (C0) N/A 15300 lbf68100 N |
CAD
N/A
|
| 16137 | Series N/A 16000 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12700 lbf56600 N | Static Radial Load Rating (C0) N/A 14800 lbf65800 N |
CAD
N/A
|
| 23690 | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.0620 in26.975 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20100 lbf89400 N | Static Radial Load Rating (C0) N/A 22900 lbf102000 N |
CAD
N/A
|
| 23790 | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.0625 in26.988 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18900 lbf84100 N | Static Radial Load Rating (C0) N/A 22000 lbf97900 N |
CAD
N/A
|
| 25877 | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19100 lbf85100 N | Static Radial Load Rating (C0) N/A 21900 lbf97400 N |
CAD
N/A
|
| 25877A | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19100 lbf85100 N | Static Radial Load Rating (C0) N/A 21900 lbf97400 N |
CAD
N/A
|
| 25878 | Series N/A | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19100 lbf85100 N | Static Radial Load Rating (C0) N/A 21900 lbf97400 N |
CAD
N/A
|
| 2786 | Series N/A 2700 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N |
CAD
N/A
|
| 27875 | Series N/A 27800 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 0.933 in23.698 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17500 lbf78000 N | Static Radial Load Rating (C0) N/A 20500 lbf91100 N |
CAD
N/A
|
| 2793 | Series N/A 2700 | Bore (d) N/A 1.3750 in34.925 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N |
CAD
N/A
|