Timken®Tapered Roller Bearings - Single Cones - Imperial
Timken®Tapered Roller Bearings - Single Cones
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
Bore Size (in)
Bore Size (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 93775 | Series N/A 93000 | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| KL540049 | Series N/A | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| KL540049N | Series N/A | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| KLL639249 | Series N/A | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 0.9062 in23.017 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38800 lbf172000 N | Static Radial Load Rating (C0) N/A 76300 lbf340000 N |
CAD
N/A
|
| L540049 | Series N/A L540000 | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| LL639249 | Series N/A | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 0.9062 in23.017 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 38800 lbf172000 N | Static Radial Load Rating (C0) N/A 76300 lbf340000 N |
CAD
N/A
|
| LM739749 | Series N/A LM739700 | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71600 lbf318000 N | Static Radial Load Rating (C0) N/A 161000 lbf718000 N |
CAD
N/A
|
| LM739749WE | Series N/A | Bore (d) N/A 7.7500 in196.850 mm | Inner Ring Width (B) N/A 1.6938 in43.023 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 71600 lbf318000 N | Static Radial Load Rating (C0) N/A 161000 lbf718000 N |
CAD
N/A
|
| 67982 | Series N/A 67900 | Bore (d) N/A 7.8720 in199.949 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 105000 lbf468000 N | Static Radial Load Rating (C0) N/A 178000 lbf790000 N |
CAD
N/A
|
| 93787A | Series N/A 93000 | Bore (d) N/A 7.8720 in199.949 mm | Inner Ring Width (B) N/A 3.0460 in77.368 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 155000 lbf690000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| KL540048 | Series N/A | Bore (d) N/A 7.874 in200 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| KL540048N | Series N/A | Bore (d) N/A 7.874 in200 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| L540048 | Series N/A L540000 | Bore (d) N/A 7.874 in200 mm | Inner Ring Width (B) N/A 1.0938 in27.783 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 47400 lbf211000 N | Static Radial Load Rating (C0) N/A 91800 lbf408000 N |
CAD
N/A
|
| 93787 | Series N/A 93000 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 164000 lbf731000 N | Static Radial Load Rating (C0) N/A 290000 lbf1290000 N |
CAD
N/A
|
| EE130787 | Series N/A 130000 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 179000 lbf796000 N | Static Radial Load Rating (C0) N/A 314000 lbf1400000 N |
CAD
N/A
|
| H247535 | Series N/A H247500 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 377000 lbf1670000 N | Static Radial Load Rating (C0) N/A 699000 lbf3110000 N |
CAD
N/A
|
| H247536 | Series N/A H247500 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 4.4375 in112.713 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 398000 lbf1770000 N | Static Radial Load Rating (C0) N/A 757000 lbf3370000 N |
CAD
N/A
|
| HH144642 | Series N/A | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 4.375 in111.125 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 474000 lbf2110000 N | Static Radial Load Rating (C0) N/A 585000 lbf2600000 N |
CAD
N/A
|
| HM743337 | Series N/A HM743300 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 2.7500 in69.850 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf917000 N | Static Radial Load Rating (C0) N/A 353000 lbf1570000 N |
CAD
N/A
|
| LM241147 | Series N/A | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85800 lbf382000 N | Static Radial Load Rating (C0) N/A 162000 lbf721000 N |
CAD
N/A
|
| M241542 | Series N/A M241500 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 126000 lbf560000 N | Static Radial Load Rating (C0) N/A 238000 lbf1060000 N |
CAD
N/A
|
| M241543 | Series N/A M241500 | Bore (d) N/A 7.875 in200.025 mm | Inner Ring Width (B) N/A 2.2813 in57.945 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 135000 lbf600000 N | Static Radial Load Rating (C0) N/A 263000 lbf1170000 N |
CAD
N/A
|
| M241545 | Series N/A M241500 | Bore (d) N/A 7.9060 in200.812 mm | Inner Ring Width (B) N/A 2.4375 in61.913 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 126000 lbf560000 N | Static Radial Load Rating (C0) N/A 238000 lbf1060000 N |
CAD
N/A
|
| EE420793 | Series N/A 420000 | Bore (d) N/A 7.9375 in201.613 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|
| EE420793W | Series N/A 420000 | Bore (d) N/A 7.9375 in201.613 mm | Inner Ring Width (B) N/A 3.4999 in88.897 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 263000 lbf1170000 N | Static Radial Load Rating (C0) N/A 409000 lbf1820000 N |
CAD
N/A
|