This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
301 - 325 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 32218M N/A 160.000 mm6.2992 in N/A 34 mm1.3386 in N/A
N/A 32318M N/A 190 mm7.4803 in N/A 53 mm2.0866 in N/A
N/A 33018 N/A 140.000 mm5.5118 in N/A 32.5 mm1.2795 in N/A
N/A 33118 N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A
N/A 33118M N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A
N/A JF9500 N/A 160.000 mm6.2992 in N/A 38 mm1.4961 in N/A
N/A L819300 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A
N/A M719100 N/A 150 mm5.9055 in N/A 27 mm1.063 in N/A
N/A JP10000 N/A 145.000 mm5.7087 in N/A 17.5 mm0.689 in N/A
N/A JP10000 N/A 145.000 mm5.7087 in N/A 17.5 mm0.689 in N/A
N/A JW9500 N/A 180 mm7.0866 in N/A 33 mm1.2992 in N/A
N/A JF9500 N/A 160.000 mm6.2992 in N/A 38 mm1.4961 in N/A
N/A L819300 N/A 135.000 mm5.3150 in N/A 14 mm0.5512 in N/A
N/A 30219 N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A
N/A 30219C N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A
N/A 30219M N/A 170 mm6.6929 in N/A 27 mm1.063 in N/A
N/A 32019X N/A 145.000 mm5.7087 in N/A 24 mm0.9449 in N/A
N/A 32019XM N/A 145.000 mm5.7087 in N/A 24 mm0.9449 in N/A
N/A 32219 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A
N/A 32219M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A
N/A 33019 N/A 145.000 mm5.7087 in N/A 32.5 mm1.2795 in N/A
N/A HH224300 N/A 215 mm8.4646 in N/A 53.975 mm2.125 in N/A
N/A HM720200 N/A 160.000 mm6.2992 in N/A 32 mm1.2598 in N/A
N/A HM720200 N/A 160.000 mm6.2992 in N/A 32 mm1.2598 in N/A
N/A LM820000 N/A 150 mm5.9055 in N/A 26 mm1.0236 in N/A
301 - 325 of 483 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »