This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
376 - 400 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 33024 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A
N/A L725300 N/A 175.000 mm6.8898 in N/A 18.288 mm0.7200 in N/A
N/A JP13000 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A
N/A H429100 N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A
N/A JP13000 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A
N/A 30226M N/A 230 mm9.0551 in N/A 34 mm1.3386 in N/A
N/A 30326M N/A 280 mm11.0236 in N/A 49 mm1.9291 in N/A
N/A 31326M N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A
N/A 32026XM N/A 200 mm7.874 in N/A 34 mm1.3386 in N/A
N/A 32226M N/A 230 mm9.0551 in N/A 54 mm2.126 in N/A
N/A 32926M N/A 180 mm7.0866 in N/A 25 mm0.9843 in N/A
N/A JP14000 N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A
N/A JP14000 N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A
N/A 30228M N/A 250 mm9.8425 in N/A 36 mm1.4173 in N/A
N/A 32028XM N/A 210 mm8.2677 in N/A 34 mm1.3386 in N/A
N/A 32928M N/A 190 mm7.4803 in N/A 25 mm0.9843 in N/A
N/A 450000 N/A 295.000 mm11.6142 in N/A 61.912 mm2.4375 in N/A
N/A L730600 N/A 205.000 mm8.0709 in N/A 21.438 mm0.8440 in N/A
N/A M231600 N/A 225 mm8.8583 in N/A 34.925 mm1.375 in N/A
N/A 30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A
N/A 30330M N/A 320 mm12.5984 in N/A 55 mm2.1654 in N/A
N/A 31330M N/A 320 mm12.5984 in N/A 50 mm1.9685 in N/A
N/A 32030XM N/A 225 mm8.8583 in N/A 36 mm1.4173 in N/A
N/A 32230M N/A 270 mm10.6299 in N/A 60 mm2.3622 in N/A
N/A 32930M N/A 210 mm8.2677 in N/A 30 mm1.1811 in N/A
376 - 400 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20