RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

UPC

N/A 0013992228710

Features

N/A Contact Seals

Bore (d)

N/A 20 mm

O.D. (D)

N/A 2.0472 in52 mm

Width (C)

N/A 0.8740 in22.2 mm

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5080 lbf22600 N

Other Dimensions

Weight

N/A 0.21 Kg0.470 lb
Max Shaft Fillet Radius1 N/A 0.043 in1.1 mm

Shaft Backing Shoulder Dia.

N/A 1.063 in27.0 mm

Housing Backing Shoulder Dia.

N/A 1.772 in45 mm

Contact Angle

N/A 30 º

Ratings

Static Radial Load Rating (C0)

N/A 3304 lbf14700 N

Limiting Speed - Grease

N/A 8000 rpm
  • 1 Maximum housing fillet radius that bearing corners will clear.