Timken® Angular Contact Ball Bearings
>
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
> Part Number 3309 AJ/C3
Timken Products
Timken Products
Bearings
Bearings
Ball Bearings
Ball Bearings
Timken® Angular Contact Ball Bearings
Timken® Angular Contact Ball Bearings
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
Part Number 3309 AJ/C3
Part Number 3309 AJ/C3, Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
3309 AJ/C3
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
/Asset/ACBB_DoubleRowSteel.jpg
/Asset/ACBB_DoubleRowSteel.jpg
Close Window
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Timken Angular Contact Ball Bearings Sell Sheet (ACBB)
Catalog and Technical Information - Angular Contact Ball Bearing (ACBB)
Tools and Guides for Engineers
RELATED PRODUCTS
3309 AJ
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
3309 AJ/C3
Timken® Double Row Angular Contact Ball Bearings (3200, 3300)
more available ..
Unit of Measure
Imperial
Metric
Both
Key Dimensions
|
Other Dimensions
|
Ratings
Key Dimensions
UPC
N/A
0013992228963
Features
N/A
Open
Bore (d)
N/A
45 mm
O.D. (D)
N/A
3.937 in
100 mm
Width (C)
N/A
1.5630 in
39.7 mm
Dynamic Radial Load Rating - 1M Revs (C1)
N/A
14924 lbf
66400 N
Other Dimensions
Weight
N/A
1.33 Kg
2.930 lb
Max Shaft Fillet Radius
1
N/A
0.059 in
1.5 mm
Shaft Backing Shoulder Dia.
N/A
2.106 in
53.5 mm
Housing Backing Shoulder Dia.
N/A
3.602 in
91.5 mm
Contact Angle
N/A
30 º
Ratings
Static Radial Load Rating (C0)
N/A
11148 lbf
49600 N
Limiting Speed - Oil
N/A
5300 rpm
Limiting Speed - Grease
N/A
4000 rpm
1
Maximum housing fillet radius that bearing corners will clear.