Unit of Measure
Key Dimensions
Cone Part Number |
N/A X30214Q |
Cup Part Number |
N/A Y30214Q |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 125 mm4.9213 in |
Width (T) |
N/A 26.25 mm1.0335 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 138000 N31000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 35800 N8050 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
| Y Factor 5 | N/A 1.43 |
Other Dimensions
Weight |
N/A 1.2 Kg2.7 lb |
Inner Ring Width (B) |
N/A 24.000 mm0.9449 in |
Outer Ring Width (C) |
N/A 21 mm0.8268 in |
| Effective Center Location6 | N/A -0.5 mm-0.02 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 77 mm3.03 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 80 mm3.15 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 115.06 mm4.53 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 118.62 mm4.67 in |
Cage Location rel. to BF (Aa) |
N/A 1.3 mm0.05 in |
Cage Location rel. to FF (Ab) |
N/A 4.6 mm0.18 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.