Unit of Measure
Key Dimensions
Cone Part Number |
N/A X32004XQ |
Cup Part Number |
N/A Y32004XQ |
Bore (d) |
N/A 20 mm0.7874 in |
O.D. (D) |
N/A 42 mm1.6535 in |
Width (T) |
N/A 15 mm0.5906 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 32900 N7390 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8520 N1920 lbf |
| e Factor 3 | N/A 0.37 |
| K Factor 4 | N/A 1.56 |
| Y Factor 5 | N/A 1.6 |
Other Dimensions
Weight |
N/A 0.10 Kg0.2 lb |
Inner Ring Width (B) |
N/A 15.000 mm0.5906 in |
Outer Ring Width (C) |
N/A 12 mm0.4724 in |
| Effective Center Location6 | N/A -4.6 mm-0.18 in |
| Max Shaft Fillet Radius7 | N/A 0.640 mm0.03 in |
| Max Housing Fillet Radius8 | N/A 0.64 mm0.03 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 26.5 mm1.04 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 37.08 mm1.46 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 40.39 mm1.59 in |
Cage Location rel. to BF (Aa) |
N/A -0.3 mm-0.01 in |
Cage Location rel. to FF (Ab) |
N/A 2 mm0.08 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.