Unit of Measure
Key Dimensions
Cone Part Number |
N/A X32006XQ |
Cup Part Number |
N/A Y32006XQ |
Bore (d) |
N/A 30 mm1.1811 in |
O.D. (D) |
N/A 55 mm2.1654 in |
Width (T) |
N/A 17 mm0.6693 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 46500 N10400 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12000 N2710 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.36 |
| Y Factor 5 | N/A 1.39 |
Other Dimensions
Weight |
N/A 0.2 Kg0.4 lb |
Inner Ring Width (B) |
N/A 17 mm0.6693 in |
Outer Ring Width (C) |
N/A 13 mm0.5118 in |
| Effective Center Location6 | N/A -3.3 mm-0.13 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 36 mm1.42 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 37.5 mm1.48 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 49.02 mm1.93 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 53.09 mm2.09 in |
Cage Location rel. to BF (Aa) |
N/A 0.5 mm0.02 in |
Cage Location rel. to FF (Ab) |
N/A 1.8 mm0.07 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.