Unit of Measure
Key Dimensions
Cone Part Number |
N/A X32008XMQ |
Cup Part Number |
N/A Y32008XMQ |
Bore (d) |
N/A 40 mm1.5748 in |
O.D. (D) |
N/A 68 mm2.6772 in |
Width (T) |
N/A 19 mm0.7480 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 65800 N14800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 17100 N3840 lbf |
| e Factor 3 | N/A 0.38 |
| K Factor 4 | N/A 1.54 |
| Y Factor 5 | N/A 1.58 |
Other Dimensions
Weight |
N/A 0.27 Kg0.6 lb |
Inner Ring Width (B) |
N/A 19.000 mm0.7480 in |
Outer Ring Width (C) |
N/A 14.5 mm0.5709 in |
| Effective Center Location6 | N/A -3.8 mm-0.15 in |
| Max Shaft Fillet Radius7 | N/A 1.020 mm0.040 in |
| Max Housing Fillet Radius8 | N/A 1.02 mm0.04 in |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 45.5 mm1.79 in |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 47 mm1.85 in |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 60.96 mm2.40 in |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 66.00 mm2.60 in |
Cage Location rel. to BF (Aa) |
N/A 0.5 mm0.02 in |
Cage Location rel. to FF (Ab) |
N/A 2.3 mm0.09 in |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.